Properties
Version | Built-in plugs, M12, Socket connector, Mounting thread: , Number of poles: 4, Strand / cable length: |
Order No. | 2422180000 |
Type | SAID-M12B-4S-9SMT |
GTIN (EAN) | 4050118431292 |
Qty. | 25 items |
Net weight | 3.44 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 0ea6d931-f9e9-40a6-89d9-8d67103189d3 |
Coding | A-coded |
Housings | M12 socket |
Number of poles | 4 |
Shield connection | Yes |
Rated voltage | 250 V |
Rated current | 4 A |
Temperature range | -25…95 °C |
Protection degree | IP67 |
Contact surface | Au (Gold) |
Housing main material | LCP |
Connection thread | M12 |
Tightening torque | M12: 0.8 Nm |
Pollution severity | 3 (2 within the sealed area) |
Plugging cycles | ≥ 100 |
Contact material | Cu-alloy |
Lock nut material | Nickel-plated CuZn |
Material of the flange-mounted housing | Nickel-plated CuZn |
Number of poles | 4 |
UL 94 flammability rating | V-0 |
Housing main material | LCP |
Connection thread | M12 |
Contact material | Cu-alloy |
Contact surface | Au (Gold) |
Protection degree | IP67 |
Plugging cycles | ≥ 100 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | Au (Gold) |
Number of poles | 4 |
Pin series quantity | 1 |
Plugging cycles | ≥ 100 |
Protection degree | IP67 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_46067) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2422180000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC003557 |
ETIM 8.0 | EC003557 |
ETIM 9.0 | EC003557 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-23 |
ECLASS 11.0 | 27-44-02-23 |
ECLASS 12.0 | 27-44-02-23 |
ECLASS 13.0 | 27-44-02-23 |
ECLASS 14.0 | 27-44-02-23 |
ROHS | Conform |
Accessories
-
Item No.:2423920000Packaging unit:25 PC
Built-in plug housing, M12 socket, Mounting height: 9 mm
-
Item No.:2423950000Packaging unit:25 PC
Built-in plug housing, M12 socket, Mounting height: 13 mm
-
PCB Terminals and ConnectorsPCB circular connectors - IP67SignalM12SMT connectionDome and accessoriesAccessories