Properties
Version | Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: |
Order No. | 2625960000 |
Type | SAIE-M12SL-0.3VHM16-2.5 |
GTIN (EAN) | 4050118629460 |
Qty. | 1 items |
Net weight | 59 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Coding | L-coded |
Contact material | Cu |
Contact surface | Gold-plated |
Housing main material | Zinc diecast |
Number of poles | 5 |
Protection degree |
IP67
when screwed in |
Rated current | 16 A |
Rated voltage | 63 V |
Temperature range of housing | -40 … +85 ° C |
Cable length | 0.3 m |
Coding | L-coded |
Conductor O.D. | - |
Connection thread | M12 |
Contact material | Cu |
Contact surface | Gold-plated |
Core cross-section | 2.5 mm² |
Housing main material | Zinc diecast |
Mounting thread | M 16 x 1.5 |
Number of poles | 5 |
Protection degree |
IP67
when screwed in |
Rated current | 16 A |
Rated voltage | 63 V |
Temperature range of housing | -40 … +85 ° C |
Type of mounting | Rear panel mounting |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC003570 |
ETIM 8.0 | EC003570 |
ETIM 9.0 | EC003570 |
ECLASS 9.0 | 27-44-01-03 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-03 |
ECLASS 11.0 | 27-44-01-03 |
ECLASS 12.0 | 27-44-01-03 |
ECLASS 13.0 | 27-44-01-03 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E307231 |