Properties
Version | Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: |
Order No. | 2530840000 |
Type | SAIFG-M12B-L-F12-M16 |
GTIN (EAN) | 4050118540963 |
Qty. | 60 items |
Net weight | 1.967 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Coding | L-coded |
Housings | M12 socket |
Mounting height | 12 mm |
Number of poles | 5 |
Type of mounting | Frontpanel mounting |
Rated voltage | 63 V |
Rated current | 16 A |
Protection degree |
IP67
when screwed in |
Contact surface | Gold over nickel |
Housing main material | Zinc diecast |
Connection thread | M12 |
Tightening torque | M12: 0.8 - 1.2 Nm |
Mounting thread | M 16 x 1.5 |
Plugging cycles | 500 |
Contact material | Cu-alloy |
Number of poles | 5 |
Housing main material | Zinc diecast |
Connection thread | M12 |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Type of mounting | Frontpanel mounting |
Protection degree |
IP67
when screwed in |
Plugging cycles | 500 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC003556 |
ETIM 8.0 | EC003556 |
ETIM 9.0 | EC003556 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-24 |
ECLASS 11.0 | 27-44-02-24 |
ECLASS 12.0 | 27-44-02-24 |
ECLASS 13.0 | 27-44-02-24 |
ROHS | Conform |