Properties
Version | Built-in plug housing, M12 socket, Mounting height: 9 mm |
Order No. | 2423920000 |
Type | SAIFG-M14X1-B-1 |
GTIN (EAN) | 4050118431803 |
Qty. | 25 items |
Net weight | 6.84 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 0ea6d931-f9e9-40a6-89d9-8d67103189d3 |
Coding | none |
Housing surface | nickel-plated |
Housings | M12 socket |
Mounting height | 9 mm |
Housing main material | CuZn |
Connection thread | M12 |
Mounting thread | M 14 |
Seal material | FKM |
Housing main material | CuZn |
Connection thread | M12 |
Pin series quantity | 1 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245227) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2423920000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC003556 |
ETIM 8.0 | EC003556 |
ETIM 9.0 | EC003556 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-24 |
ECLASS 11.0 | 27-44-02-24 |
ECLASS 12.0 | 27-44-02-24 |
ECLASS 13.0 | 27-44-02-24 |
ECLASS 14.0 | 27-44-02-24 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:2422180000Packaging unit:25 PC
Built-in plugs, M12, Socket connector, Mounting thread: , Number of poles: 4, Strand / cable length:
-
Item No.:2422240000Packaging unit:25 PC
Built-in plugs, M12, Socket connector, Mounting thread: , Number of poles: 5, Strand / cable length:
-
Item No.:2422900000Packaging unit:25 PC
Built-in plugs, M12, Socket connector, Mounting thread: , Number of poles: 5, Strand / cable length:
-
Item No.:2422120000Packaging unit:25 PC
Built-in plugs, M12, Socket connector, Mounting thread: , Number of poles: 5, Strand / cable length:
-
Item No.:2422840000Packaging unit:25 PC
Built-in plugs, M12, Socket connector, Mounting thread: , Number of poles: 4, Strand / cable length:
-
Item No.:2422960000Packaging unit:25 PC
Built-in plugs, M12, Socket connector, Mounting thread: , Number of poles: 4, Strand / cable length:
-
Item No.:2423380000Packaging unit:25 PC
Built-in plugs, M12, Socket connector, Mounting thread: , Number of poles: 8, Strand / cable length:
-
Item No.:2422480000Packaging unit:25 PC
Built-in plugs, M12, Socket connector, Mounting thread: , Number of poles: 8, Strand / cable length:
-
Item No.:2422060000Packaging unit:25 PC
Built-in plugs, M12, Socket connector, Mounting thread: , Number of poles: 4, Strand / cable length: