Properties
Version | Bus line, Connecting line, M12 / M12, Number of poles: 5, 0.5 m, Female socket, straight - Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No |
Order No. | 2455990050 |
Type | SAIL-M12BGM12G-CD-0.5A |
GTIN (EAN) | 4050118474220 |
Qty. | 1 items |
Net weight | 59 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1c533b66-fcff-4da5-b89f-fd55fbf5cb55 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
Acceleration | 5 m/s² |
Bending cycles | 3 Mio |
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 5 x cable diameter |
Cable length | 0.5 m |
Colour coding |
white
blue red black |
Configurable cable length | No |
Halogen | No |
Hybrid cable | No |
Insulation | TPE |
Irradiation crosslinked | No |
Number of poles | 5 |
Outer cladding in accordance with UL AWM style | 20236 (80 °C / 30 V) |
Outside diameter | 7 mm ± 0.3 mm |
Resistant to welding beads | No |
Sheath material | PUR |
Sheathing colour | violet |
Shielded | Yes |
Speed | 180 m/s |
Suitable for cable carriers | Yes |
Temperature range, moving | -10...80 °C |
Temperature range, stationary | -40...80 °C |
Welding spark resistance | No |
Wire cross section (Print/Online) | 2 x 0.34 mm² + 2 x 0.22 mm² |
Coding | A-coded |
Connection thread | M12 / M12 |
Contact surface | Gold-plated |
Housing main material | PUR |
Insulation strength | 108 Ω |
jumpered | No |
LED | No |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 125 V |
Temperature range of housing | -25…+80 °C |
Threaded ring material | Brass, nickel-plated |
Tightening torque | M12: 0.8 - 1.2 Nm |
Version | Female socket, straight - Female socket, straight |
Insulation strength | 108 Ω |
Rated voltage | 125 V |
Plug left | M12, A-coded, IP67, female contact, straight, Plastic, shielded |
Plug right | M12, A-coded, IP67, female contact, straight, Plastic, shielded |
Product Change Notification |
[287220](https://mdcop.weidmueller.com/mediadelivery/asset/900_287220)
[287221](https://mdcop.weidmueller.com/mediadelivery/asset/900_287221) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ECLASS 9.0 | 27-06-03-11 |
ECLASS 9.1 | 27-06-03-11 |
ECLASS 10.0 | 27-06-03-11 |
ECLASS 11.0 | 27-06-03-11 |
ECLASS 12.0 | 27-06-03-11 |
ECLASS 13.0 | 27-06-03-11 |
ECLASS 14.0 | 27-06-03-11 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |