SAIL-M12GM12G-5-0.3U

Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

Item No. 9457340030

Properties

Accessories

Is accessory of

    ConnectorsSignal ConverterJACKPAC® IP20 surge protection
  • JPOVP RJ45 CAT6 IP20
    Item No.:
    8805550000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, RJ45 plug-in connector, Surge protection for measurement and control

  • ConnectorsSignal ConverterJACKPAC® IP68 relay modules
  • JPR 24VDC ISO 1CO M12
    Item No.:
    8771430000
    Packaging unit:
    1 PC

    JACKPAC, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 2 A, M12 plug/socket, A-coded

  • JPR 24VDC 1CO M12
    Item No.:
    8771420000
    Packaging unit:
    1 PC

    JACKPAC, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 2 A, M12 plug/socket, A-coded

  • ConnectorsSignal ConverterJACKPAC® test adapter
  • JP TEST
    Item No.:
    8794120000
    Packaging unit:
    1 PC

    JACKPAC, Relay module, Rated control voltage: 18...24...30 V DC, Continuous current: 2 A, M12 plug/socket, A-coded

  • ConnectorsSignal ConverterJACKPAC® IP68 Timing relay
  • JPTA 50MS 24VDC PNP M12
    Item No.:
    8771440000
    Packaging unit:
    1 PC

    JACKPAC, Pulse stretcher, Number of contacts: 1, NO contact, Rated control voltage: 18...24...30 V DC, Continuous current: 0.4 A, M12 plug/socket, A-coded

  • JPTA100MS 24VDC PNP M12
    Item No.:
    8836630000
    Packaging unit:
    1 PC

    JACKPAC, Pulse stretcher, Number of contacts: 1, NO contact, Rated control voltage: 18...24...30 V DC, Continuous current: 0.4 A, M12 plug/socket, A-coded

  • ConnectorsSignal ConverterJACKPAC® IP68 signal inverter
  • JPP PNP NPN 24VDC
    Item No.:
    8857030000
    Packaging unit:
    1 PC

    JACKPAC, Level converter, Rated control voltage: 18...24...30 V DC , Rated switching voltage: 18...30 V DC, Continuous current: 0.4 A, M12 plug/socket, A-coded

  • JPP NPN PNP 24VDC
    Item No.:
    8852350000
    Packaging unit:
    1 PC

    JACKPAC, Level converter, Rated control voltage: 18...24...30 V DC , Rated switching voltage: 18...30 V DC, Continuous current: 0.4 A, M12 plug/socket, A-coded