SAK 4/35 OR

Feed-through terminal block, Screw connection, orange, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C

Item No. 1323660000

Properties

Accessories

    Terminal BlocksAccessoriesTest adapters and TestsocketsTestsockets
  • STB 14/D5/2.3/M3 SAK2.5
    Item No.:
    0168600000
    Packaging unit:
    50 PC

    SAK Series, Socket

  • Terminal BlocksAccessoriesTest adapters and TestsocketsSAK-Series
  • STA 1/ZA SAK4-10
    Item No.:
    1632450000
    Packaging unit:
    25 PC

    Test adapter (terminal), 1.5 mm², 250 V, 0.2 A

  • Terminal BlocksAccessoriesPartition platesSAK-Series
  • TSCH 1
    Item No.:
    0319160000
    Packaging unit:
    100 PC

    Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C

  • TW 4 SAK4-10 BL
    Item No.:
    0130180000
    Packaging unit:
    20 PC

    Partition plate (terminal), blue, Height: 50 mm, Width: 1.5 mm, V-2, PA 66

  • TSCH 2
    Item No.:
    0353660000
    Packaging unit:
    100 PC

    Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C

  • Terminal BlocksAccessoriesWarning coversSAK-Series
  • AD 4 SAK4
    Item No.:
    0285300000
    Packaging unit:
    50 PC

    Terminal cover, yellow, PVC, Height: 25 mm, Width: 25.6 mm, Depth: 1 mm, V-2

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • MarkersTerminal markersMultiCardDekafixDEK 5/6.5Custom printing
  • DEK 5/6.5 MC SDR
    Item No.:
    1609850000
    Packaging unit:
    180 PC

    Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, To customer specification

  • MarkersTerminal markersMultiCardDekafixDEK 5/6.5Blank
  • DEK 5/6.5 MC NE WS
    Item No.:
    1609840000
    Packaging unit:
    900 PC

    Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, white

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesConnection sleeves
  • VL 2 SAK4
    Item No.:
    0197000000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 2, Pitch in mm (P): 6.50, Insulated: No, Width: 6 mm

  • VH 13.5/4.9/3.3
    Item No.:
    0248500000
    Packaging unit:
    100 PC

    Connecting sleeve (terminal), when screwed in, Width: 4.9, Height: 4.9 mm, Depth: 13.5 mm, Number of poles: 1, Copper

  • VH 19/5/3.4
    Item No.:
    0285100000
    Packaging unit:
    50 PC

    Connecting sleeve (terminal), when screwed in, Width: 5, Height: 5 mm, Depth: 17.5 mm, Number of poles: 1, Cu Zn

  • Terminal BlocksAccessoriesTest adapters and TestsocketsTest plugs
  • PS 2.3 RT
    Item No.:
    0180400000
    Packaging unit:
    20 PC

    Test adapter (terminal), 230 V, 20 mA

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQ / SAK
  • Q 2 SAK4
    Item No.:
    0336700000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: No, Width: 11 mm

  • Q 10 SAK4
    Item No.:
    0368800000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 10, Pitch in mm (P): 6.00, Insulated: No, Width: 63.5 mm

  • Q 3 SAK4
    Item No.:
    0336800000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 3, Pitch in mm (P): 6.00, Insulated: No, Width: 18 mm

  • Q 4 SAK4
    Item No.:
    0336900000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 4, Pitch in mm (P): 6.00, Insulated: No, Width: 24.5 mm

  • Terminal BlocksAccessoriesMounting supportScrews
  • BFSC M3X22 PA/RT
    Item No.:
    0128900000
    Packaging unit:
    100 PC

    Mounting screw (Terminal), 3.00 mm, Polyamide 66, Depth: 4.8 mm, Width: 4.8 mm, Height: 22 mm

  • BFSC M3X25
    Item No.:
    0292500000
    Packaging unit:
    100 PC

    Mounting screw (Terminal), 3.00 mm, Steel, Depth: 4.8 mm, Width: 4.8 mm, Height: 25 mm

  • Terminal BlocksAccessoriesEnd platesSAK-Series
  • AP SAK4-10 BL
    Item No.:
    0117980000
    Packaging unit:
    20 PC

    End plate (terminals), blue, Height: 40 mm, Width: 1.5 mm, V-2, PA 66

  • AP SAK4-10
    Item No.:
    0117960000
    Packaging unit:
    20 PC

    End plate (terminals), beige, Height: 40 mm, Width: 1.5 mm, V-2, PA 66

  • AP SAK4-10 RT
    Item No.:
    0117900000
    Packaging unit:
    20 PC

    End plate (terminals), red, Height: 40 mm, Width: 1.5 mm, V-2, PA 66

  • AP SAK4-10 DB
    Item No.:
    0105100000
    Packaging unit:
    20 PC

    End plate (terminals), dark beige, Height: 40 mm, Width: 1.5 mm, V-0, Wemid