Properties
Version | Klippon POK (polyester empty enclosure), Identification plate fixing set, Height: 12 mm, Width: 12 mm, Depth: 16.4 mm, Material: Stainless steel 1.4305 (303), untreated |
Order No. | 1463490000 |
Type | SD FIXING SET POK |
GTIN (EAN) | 4050118299878 |
Qty. | 1 items |
Depth | 16.4 mm |
Depth (inches) | 0.646 inch |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Net weight | 66 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Stainless steel 1.4305 (303) |
Surface finish | untreated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61817) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1463490000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1463490000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ECLASS 14.0 | 27-18-28-07 |
ROHS | Conform |