Properties
Version | Screwdriver, Blade width (B): 4.5 mm, Blade length: 175 mm, Blade thickness (A): 1 mm |
Order No. | 2749840000 |
Type | SDIS 1.0X4.5X175 |
GTIN (EAN) | 4050118897043 |
Qty. | 1 items |
Length | 280 mm |
Length (inches) | 11.024 inch |
Net weight | 64 g |
REACH SVHC | / |
RoHS Compliance Status | Not affected |
Description of article | VDE-insulated screwdriver with slotted blade 1.0 x 4.5 x 175 |
Version | straight |
Blade length | 175 mm |
Blade thickness (A) | 1 mm |
Blade type | B |
Blade width (B) | 4.5 mm |
Form | Slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
ECLASS 14.0 | 21-04-04-07 |