Size 3
For the crimp connection, the wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.
Number of poles: 6
Rated current: 24 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
Crimp contacts are not delivered with the inserts.
Number of poles: 6
Rated current: 24 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
-
Item No.:1200400000Packaging unit:1 PC
HDC insert, Male, 500 V, 24 A, Number of poles: 6, Crimp connection, Size: 3
-
Item No.:1201000000Packaging unit:1 PC
HDC insert, Female, 500 V, 24 A, Number of poles: 6, Crimp connection, Size: 3
Added to Your Shopping Cart