Properties
Version | SKMU PA (plastic locknut), Locknut, M 20, 6 mm, Polyamid 6 (PA6 - GF30) |
Order No. | 1736930000 |
Type | SKMU M20 K SW |
GTIN (EAN) | 4008190956400 |
Qty. | 100 items |
Height | 6 mm |
Height (inches) | 0.236 inch |
Net weight | 1.8 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size 1 | 26 mm |
Cable glands | M 20 |
External thread | M 20 |
Halogen | No |
Internal thread | M 20 |
Length of thread | 6 mm |
Material | Polyamid 6 (PA6 - GF30) |
O.D. | 30.03 mm |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Pitch of thread | 1.5 mm |
Silicone | No |
Thickness | 6 mm |
UL 94 flammability rating | HB |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63184) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1736930000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1736930000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ECLASS 14.0 | 27-14-08-07 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Is accessory of
-
Item No.:2722380000Packaging unit:50 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722400000Packaging unit:50 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 20, 10 mm, OD min. 11 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722390000Packaging unit:50 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 13 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722120000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 11 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722100000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722110000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 13 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2721970000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 13 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2721980000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 11 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2721960000Packaging unit:50 PC
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:8000028396Packaging unit:1 PC
Klippon STB (Small Terminal Box), Terminal Box, stainless steel enclosure, Height: 190 mm, Width: 190 mm, Depth: 100 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:2722240000Packaging unit:50 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722260000Packaging unit:50 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 20, 10 mm, OD min. 11 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:2722250000Packaging unit:50 PC
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 13 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:8000028395Packaging unit:1 PC
Klippon STB (Small Terminal Box), Terminal Box, stainless steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
Individual part of
-
Item No.:8000050554Packaging unit:1 PC
FieldPower® power supply unit, IP65, 3 x 4 A NEC Class 2, 24 V, DC, PUSH IN, M12, A-coded