Properties
Version | PCB plug-in connector, male header, Dovetails for fixing blocks, THT solder connection, 7.50 mm, Number of poles: 2, 90°, Solder pin length (l): 4.5 mm, tinned, black, Box |
Order No. | 1628910000 |
Type | SL 7.50/02/90B 4.5SN BK BX |
GTIN (EAN) | 4008190201715 |
Qty. | 100 items |
Product data |
IEC: 800 V / 18.5 A UL: 300 V / 15 A |
Packaging | Box |
Depth | 12 mm |
Depth (inches) | 0.472 inch |
Height | 13 mm |
Height (inches) | 0.512 inch |
Height of lowest version | 8.5 mm |
Net weight | 0.96 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Signal - series BL/SL 7.50 |
Type of connection | Board connection |
Mounting onto the PCB | THT solder connection |
Pitch in mm (P) | 7.5 mm |
Pitch in inches (P) | 0.295 " |
Outgoing elbow | 90° |
Number of poles | 2 |
Number of solder pins per pole | 1 |
Solder pin length (l) | 4.5 mm |
Solder eyelet hole diameter (D) | 1.3 mm |
Solder eyelet hole diameter tolerance (D) | + 0,1 mm |
L1 in mm | 7.5 mm |
L1 in inches | 0.295 " |
Number of rows | 1 |
Pin series quantity | 1 |
Touch-safe protection acc. to DIN VDE 57 106 | Safe from finger touch, plugged |
Volume resistance | 4.50 mΩ |
Can be coded | Yes |
Insulating material | PBT |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | IIIa |
Comparative Tracking Index (CTI) | ≥ 200 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | tinned |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 100 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 100 °C |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 18.5 A |
Rated current, max. number of poles (Tu=20°C) | 17 A |
Rated current, min. number of poles (Tu=40°C) | 16 A |
Rated current, max. number of poles (Tu=40°C) | 14.5 A |
Rated voltage for surge voltage class / pollution degree II/2 | 800 V |
Rated voltage for surge voltage class / pollution degree III/2 | 630 V |
Rated voltage for surge voltage class / pollution degree III/3 | 500 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 6 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 6 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 6 kV |
Short-time withstand current resistance | 3 x 1s with 120 A |
Institute (CSA) | CSA |
Certificate No. (CSA) | 200039-1121690 |
Rated voltage (Use group B / CSA) | 300 V |
Rated voltage (Use group D / CSA) | 300 V |
Rated current (Use group B / CSA) | 15 A |
Rated current (Use group D / CSA) | 10 A |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Institute (UR) | UR |
Certificate No. (UR) | E60693 |
Rated voltage (Use group B / UL 1059) | 300 V |
Rated voltage (Use group D / UL 1059) | 300 V |
Rated current (Use group B / UL 1059) | 15 A |
Rated current (Use group D / UL 1059) | 10 A |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Packaging | Box |
VPE length | 167 mm |
VPE width | 72 mm |
VPE height | 43 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL DRIVES EN](http://download.weidmueller.com/asset/download/file/40061)
[FL DRIVES DE](http://download.weidmueller.com/asset/download/file/40062) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
Approvals | ![CSA](/picture/CSA.gif) ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |
Accessories
-
Item No.:1598300000Packaging unit:100 PC
PCB plug-in connector, Accessories, Spacer, orange, Number of poles: 1
-
Item No.:1770240000Packaging unit:100 PC
PCB plug-in connector, Accessories, Spacer, black, Number of poles: 1
-
Item No.:1545710000Packaging unit:50 PC
PCB plug-in connector, Accessories, Coding element, black, Number of poles: 1
-
Item No.:1573010000Packaging unit:100 PC
PCB plug-in connector, Accessories, Coding element, orange, Number of poles: 1
-
Item No.:1636670000Packaging unit:100 PC
PCB plug-in connector, Accessories, Flood-light display, Transparent, Number of poles: 1
-
Item No.:1580100000Packaging unit:100 PC
PCB plug-in connector, Accessories, Flood-light display, Transparent, Number of poles: 1
-
Item No.:1723440000Packaging unit:20 PC
PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 1
-
Item No.:1723430000Packaging unit:20 PC
PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 1
-
Item No.:1723470000Packaging unit:20 PC
PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 1
-
Item No.:1593450000Packaging unit:100 PC
PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 1
-
Item No.:1723460000Packaging unit:20 PC
PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 1
-
Item No.:1604120000Packaging unit:20 PC
PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 1