SLDF 5.08 L/F 4 SN BK BX

PCB plug-in connector, male header, 5.08 mm, Number of poles: 4, 180°, Flat-blade connection, Solder connection, Box

Tuotteen tunnus 1635760000

Approvals

인증
ROHS
UL File Number Search
인증 번호(UR)

General ordering data

Versione
注文番号
Tipo
GTIN (EAN)
Qty.
Product data
Packaging

Dimensions and weights

Profondità
Depth (inches)
Posizione verticale
Height (inches)
Larghezza
Width (inches)
Net weight

Environmental Product Compliance

Status zgodności z dyrektywą RoHS
REACH SVHC

System specifications

Product family
Type of connection
Paso en mm (P)
Passo in pollici (P)
Angolo di uscita
Number of poles
L1 in mm
L1 in inches
Number of rows
Pin series quantity
Protection degree
Volume resistance
Can be coded
Plugging cycles
Plugging force/pole, max.
Pulling force/pole, max.

Material data

Insulating material
Colour
Colour chart (similar)
Insulating material group
Comparative Tracking Index (CTI)
UL 94 flammability rating
Contact material
Contact surface
Layer structure of plug contact
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.
Temperature range, installation, min.
Temperature range, installation, max.

Conductors suitable for connection

Reference text

Rated data acc. to IEC

tested acc. to standard
Rated current, min. number of poles (Tu=20°C)
Rated current, min. number of poles (Tu=40°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Rated voltage for surge voltage class / pollution degree III/3
Rated impulse voltage for surge voltage class/ pollution degree II/2
Rated impulse voltage for surge voltage class/ pollution degree III/2
Rated impulse voltage for surge voltage class/ contamination degree III/3

Rated data acc. to CSA

Instytut (CSA)
N° certificato (CSA)
Tensione nominale (Gruppo B / CSA)
Tensione nominale (Gruppo D / CSA)
Corrente nominale (Gruppo B / CSA)
Rated current (Use group D / CSA)
Riferimento ai valori di omologazione

Rated data acc. to UL 1059

Istituto (UR)
Č. osvědčení (UR)
Tensione nominale (Gruppo B / UL 1059)
Rated voltage (Use group D / UL 1059)
Rated current (Use group B / UL 1059)
Rated current (Use group D / UL 1059)
Riferimento ai valori di omologazione

Packing

Packaging
Длина VPE
Larghezza VPE
Altezza VPE

Important note

IPC conformity
Примечания

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0