Properties
Version | SwitchMark, Device markers, 8 x 27 mm, To customer specification |
Order No. | 1713690000 |
Type | SM 27/8 K SONDERDRUCK |
GTIN (EAN) | 4008190331108 |
Qty. | 16 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 27 mm |
Width (inches) | 1.063 inch |
Net weight | 0.75 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Double-sided adhesive tape |
Colour | To customer specification |
Colour of printing | black |
compatible printer |
[PRINTJET CONNECT](~/p/2715590000)
[MCP PLUS](~/p/1925000000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | Based on customer requirements (Please send M-Print PRO file) |
Printing method | MC Laser |
UL 94 flammability rating | V-2 |
Version | Self-adhesive |
Width | 27 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1713690000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Accessories
-
Item No.:1720570000Packaging unit:10 PC
SwitchMark, Protective cap, 8 x 27 mm, Transparent
MarkersDevice markersMultiCardSwitchMarkComplementary products