Properties
Version | Automatic machines, Replacement part |
Order No. | 1477040000 |
Type | SOT 2,5 CA 100-2.5 |
GTIN (EAN) | 4050118283860 |
Qty. | 1 items |
90 mm | |
Height (inches) | 3.543 inch |
Diameter | 160 mm |
Net weight | 770 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Product information | Usable for 1.5 mm² to 2.5 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ROHS | Conform |