Properties
Version | Cross-connector (terminal), when screwed in, black, 41 A, Number of poles: 3, Pitch in mm (P): 11.00, Insulated: Yes, Width: 28 mm |
Order No. | 2615150000 |
Type | SQB 4/3 |
GTIN (EAN) | 4050118653830 |
Qty. | 50 items |
Depth | 3.5 mm |
Depth (inches) | 0.138 inch |
Height | 29 mm |
Height (inches) | 1.142 inch |
Width | 28 mm |
Width (inches) | 1.102 inch |
Net weight | 2.91 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | black |
Version | Cross-connector |
Explosion-tested version | No |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Rated current, multi-pole | 41 A |
Type | Cross-connector |
Pitch in mm (P) | 11 mm |
Number of poles | 3 |
Rated current | 41 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205567) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2615150000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2615150000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:2614950000Packaging unit:50 PC
Stud terminal, Threaded stud connection, grey, 6 mm², 41 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, Polyamide
-
Item No.:2614940000Packaging unit:50 PC
Stud terminal, Threaded stud connection, grey, 6 mm², 41 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, Polyamide
-
Item No.:2614970000Packaging unit:50 PC
Stud terminal, Threaded stud connection, grey, 6 mm², 41 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, Polyamide
-
Item No.:2614980000Packaging unit:50 PC
Stud terminal, Threaded stud connection, grey, 6 mm², 41 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, Polyamide
Terminal BlocksUniversal rangeStud technologySRL-Series6 mm²
Terminal BlocksApplication rangeInstrument transformer wiringStud technologyMeasuring transducer feed-through terminal blocks
Terminal BlocksApplication rangeInstrument transformer wiringStud technologyMeasuring transducer terminal blocks