Properties
Order No. | 2683670000 |
Type | TC ZUAL |
GTIN (EAN) | 4050118701807 |
Qty. | 1 items |
Depth | 310 mm |
Depth (inches) | 12.205 inch |
Width | 380 mm |
Width (inches) | 14.961 inch |
Net weight | 1,918 g |
Description of article | Add-on tray |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ECLASS 10.0 | 21-07-03-10 |
ECLASS 11.0 | 21-07-04-02 |
ECLASS 12.0 | 21-07-04-02 |
ECLASS 13.0 | 21-07-04-02 |
Is accessory of
ToolsAssortmentTool chestTool chest