Properties
Version | THM, Device markers, 8 x 17 mm, yellow |
Order No. | 1027620000 |
Type | THM MT30X 17/8 GE |
GTIN (EAN) | 4032248754236 |
Qty. | 1 items |
Depth | 0.08 mm |
Depth (inches) | 0.003 inch |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 17 mm |
Width (inches) | 0.669 inch |
Net weight | 300 g |
Operating temperature range | -40...150 °C |
Adhesive | Acrylate |
Colour | yellow |
Halogen | No |
Material | Polyester |
Number of markers per combination | 1 Label reel = Device markers |
Number of markers per packaging unit |
|
Number per roll | 10000 |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
Printing method | Thermal transfer |
UL 94 flammability rating | V-0 |
Version |
Self-adhesive
halogen-free |
Width | 17 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59698) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1027620000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1027620000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1027620000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsInk ribbons
Related products
-
Item No.:2599430000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
-
Item No.:2599440000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
Industrial printersThermal transfer printerPrinters