Properties
Order No. | 2912620000 |
Type | THM WO VIN 25.4/63 WS |
GTIN (EAN) | 4099986536791 |
Qty. | 1,500 items |
Depth | 0.03 mm |
Depth (inches) | 0.001 inch |
25.4 mm | |
Height (inches) | 1 inch |
Width | 63.5 mm |
Width (inches) | 2.5 inch |
Net weight | 1 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Halogen | No |
Material | Polyester film |
Number per roll | 1500 |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 63.5 mm |
Conductor O.D., max. | 12 mm |
Conductor O.D., min. | 8 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305233) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |