Properties
Version | Replacement part |
Order No. | 1346740000 |
Type | UR20-EM-1315270000-SP |
GTIN (EAN) | 4050118151589 |
Qty. | 1 items |
Net weight | 28 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Diboron trioxide 1303-86-2 Lead monoxide 1317-36-8 |
SCIP | b5ed5bad-cbfe-4ad3-903c-fc3d1093a415 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-26-90 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
ECLASS 14.0 | 27-33-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Individual part of
-
Item No.:1315270000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, PLC
I/O SystemsI/O System IP20 - u-remoteModulesDigital output modules