Properties
Version | web-compatible touch panel, Display size 7", resistive, Front protection IP66 |
Order No. | 2555810000 |
Type | UV66-BAS-7-RES-W |
GTIN (EAN) | 4050118566178 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.03.2025 |
Alternative product | [2555780000](~/p/2555780000) |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 147.6 mm |
Height (inches) | 5.811 inch |
Width | 204 mm |
Width (inches) | 8.031 inch |
Wall thickness, min. | 2 mm |
Wall thickness, max. | 6 mm |
Net weight | 1,400 g |
Storage temperature | -20 °C ... +60 °C |
Operating temperature | 0 °C ... +50 °C |
Humidity | 80 % relative humidity (without condensation) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | c67eaff0-dbf6-4589-ba08-8f513fc6ba7f |
Angle (horizontal) | Left: 70° / Right: 70° |
Angle (vertical) | Top: 70° / Bottom: 60° |
Luminance | 500 cd/m² |
Material display | Plastic |
Material frame | metal |
Number of displayable colours | 16 M |
Resolution | 800 x 480 |
Size | 7" |
Touch-Screen | resistive |
Current consumption |
|
Operating system | Linux + Browser (HTML5) |
Protection degree | IP66 |
Voltage supply | 24 V DC |
Voltage supply range |
|
Interface |
2 x Ethernet 10/100/1000 MBit/s (RJ45)
2 x USB 2.0 (host) 1 x serial RS-232/RS-485/RS-422 |
Interfaces behind |
2 x USB 2.0 (host)
2 x Ethernet 10/100/1000 MBit/s (RJ45) 1 x serial RS-232/RS-485/RS-422 |
Memory (Flash) | 8 GB |
Memory (RAM) | 1 GB |
Operating system | Linux + Browser (HTML5) |
Processor | ARM Cortex A9 1 GHz NXP® i.MX6 DualLite |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_188230) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_164180) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2555810000) |
User Documentation | [QGUI UV66 HMI (ADVANCED-V1 and BASIC)](https://mdcop.weidmueller.com/mediadelivery/asset/900_67595) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001412 |
ETIM 7.0 | EC001412 |
ETIM 8.0 | EC001412 |
ETIM 9.0 | EC001412 |
ETIM 10.0 | EC001412 |
ECLASS 9.0 | 27-33-02-01 |
ECLASS 9.1 | 27-33-02-01 |
ECLASS 10.0 | 27-33-02-01 |
ECLASS 11.0 | 27-33-02-01 |
ECLASS 12.0 | 27-33-02-01 |
ECLASS 13.0 | 27-33-02-01 |
ECLASS 14.0 | 27-33-02-01 |
ECLASS 15.0 | 27-33-02-01 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E141197 |