Properties
Version | Blanking plugs, in closed state, M 16 x 1.5, 15 mm, Polyamide 6 (PA 6) |
Order No. | 2715740000 |
Type | VP HEX M16 PA6 GY |
GTIN (EAN) | 4050118805093 |
Qty. | 50 items |
Height | 4.3 mm |
Height (inches) | 0.169 inch |
Width | 19 mm |
Width (inches) | 0.748 inch |
Length | 15 mm |
Length (inches) | 0.591 inch |
Diameter | 22 mm |
Wall thickness, min. | 0.5 mm |
Wall thickness, max. | 14 mm |
Net weight | 0.003 g |
Operating temperature | -20 °C...100 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Cable glands | metric |
Diameter of sealing ring | 16 mm |
External thread | M 16 x 1.5 |
Halogen | No |
Length of thread | 15 mm |
Material | Polyamide 6 (PA 6) |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -20 °C |
Pitch of thread | 1.5 mm |
Protection degree |
IP65
IP68 - 5 bar (30 min.) |
Standards | in accordance with UL94 V-2 |
Tightening torque | 1.5 Nm |
UL 94 flammability rating | V-2 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000451 |
ETIM 7.0 | EC000451 |
ETIM 8.0 | EC000451 |
ETIM 9.0 | EC000451 |
ECLASS 9.0 | 27-14-44-25 |
ECLASS 9.1 | 27-14-44-33 |
ECLASS 10.0 | 27-14-44-25 |
ECLASS 11.0 | 27-14-44-25 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ROHS | Conform |