Properties
Version | VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 32 x 1.5, 16 mm, Stainless steel 1.4404 |
Order No. | 1219050000 |
Type | VPS-HEX M32-EX W |
GTIN (EAN) | 4050118233711 |
Qty. | 12 items |
Height | 21 mm |
Height (inches) | 0.827 inch |
Width | 44 mm |
Width (inches) | 1.732 inch |
Length | 21 mm |
Length (inches) | 0.827 inch |
Diameter | 32 mm |
Wall thickness, min. | 0.5 mm |
Wall thickness, max. | 15 mm |
Net weight | 84 g |
Operating temperature | -50 °C...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (IECEX) | IECEXTPS16.0004X |
Certificate no. cable gland (ATEX) | TÜV IT 16ATEX 059X |
Certificate no. cable gland (CCC) | 2020322313000069 |
Certificate no. cable gland (IECEx) | IECEx TPS 16.0004X |
Identification |
II 2G 1D
Ex db IIC Gb Ex eb IIC Gb Ex ta IIIC Da |
AF size 1 | 40 mm |
Cable glands | M 32 |
Diameter of sealing ring | 32 mm |
Explosion protection type |
Ex d - flameproof
Ex e - increased safety |
External thread | M 32 x 1.5 |
Halogen | halogen-free |
Impact resistance | 7.00 J |
Installation guidelines | See assembly instructions |
Length of thread | 16 mm |
Material | Stainless steel 1.4404 |
O-Ring | Silicone |
Pitch of thread | 1.5 mm |
Protection degree |
IP66
IP68 |
Silicone | Yes |
Standards |
EN 60079-0
EN 60079-1 IEC 60079-1 IEC 60079-31 IEC 60079-7 EN 60079-31 EN 60079-7 GB 12476.1 GB 12476.5 GB 3836.1 GB 3836.2 GB 3836.3 IEC 60079-0 |
Tightening torque | 65 Nm |
Approval/Certificate/Document of Conformity |
[ATEX certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_203218)
[IEC Ex certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_203226) [CCC approval of Cable glands](https://mdcop.weidmueller.com/mediadelivery/asset/900_203229) [CE Declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_203224) [CE Declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_203227) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_223840) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1219050000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1219050000) |
User Documentation | [Notice of installation](https://mdcop.weidmueller.com/mediadelivery/asset/900_203220) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000451 |
ETIM 7.0 | EC000451 |
ETIM 8.0 | EC000451 |
ETIM 9.0 | EC000451 |
ECLASS 9.0 | 27-14-44-25 |
ECLASS 9.1 | 27-14-44-35 |
ECLASS 10.0 | 27-14-44-25 |
ECLASS 11.0 | 27-14-44-25 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![TUEVSATEX](/picture/TUEVSATEX.gif) |
ROHS | Conform |
Accessories
-
Item No.:1185710000Packaging unit:144 PC
SKMU SS (stainless steel locknut), Locknut, M 32, 3.8 mm, Stainless steel 1.4404
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsStainless Steel lock nuts, natural finish