Properties
Version | Spare arrester, Surge protection |
Order No. | 2736500000 |
Type | VPU AC II US 0 240/50 Y |
GTIN (EAN) | 4050118825497 |
Qty. | 1 items |
Depth | 64 mm |
Depth (inches) | 2.52 inch |
Height | 45 mm |
Height (inches) | 1.772 inch |
Width | 18 mm |
Width (inches) | 0.709 inch |
Net weight | 65 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Ambient temperature (operational), max. | 85 °C |
Rated Voltage UN | 240 V |
VPR (N-PE) | 900 V |
MCOV (L/N-PE) | 300 V |
SCCR | 150 kA |
In | 20 kA |
Category | SPD TYPE 1 |
Ambient temperature (operational), min. | -40 °C |
VPR (L-PE) | 900 V |
Voltage type | AC |
Colour | orange |
Operating altitude | ≤ 4000 m |
Optical function display | green = ok, yellow = warning, red = arrester is defective - replace. |
Protection degree | IP20 in installed state |
Segment | Power distribution |
UL 94 flammability rating | V-0 |
Version | Surge protection |
Pollution severity | 2 |
Surge voltage category | III |
Discharge current Imax (8/20µs) wire-PE | 50 kA |
Discharge current In (8/20µs) wire-PE | 20 kA |
Energy coordination (≤10 m) |
Type II
Type III |
Follow-on current extinguishing capability Ifi | Follow current need not be taken into account |
Frequency range, max. | 60 Hz |
Frequency range, min. | 50 Hz |
Fuse | No Fuse neccessary ≤160 A gG |
Leakage current at Un | 0.3 mA |
Max. continuous voltage, Uc (AC) | 300 V |
Number of poles | 1 |
Protection level Up at IN (L/N-PE) | ≤ 1.3 kV |
Rated voltage (AC) | 240 V |
Requirements category acc. to IEC 61643-11 | Type II |
Requirements class, acc. to EN 61643-11 | T2 |
Response time | ≤ 25 ns |
Short-circuit current rating ISCCR | 50 kA |
Signalling contact | No |
SPD type | T2 |
Standards |
IEC61643-11, EN61643-11
UL 1449 NFPA 79 |
Temporary surge voltage (over-voltage) - TOV | 337 V |
Voltage type | AC |
Wire connection method | Plug-in connection |
Voltage type | AC |
Number of poles | 1 |
Protection degree | IP20 in installed state |
Colour | orange |
Certificate no. (cULus) | E354261 |
Time interval | 5 years |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_157364) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_188076) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ETIM 10.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
ECLASS 15.0 | 27-17-90-90 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E354261 |