WDU 35 IR

Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

Item No. 1393400000

Properties

Accessories

    MarkersTerminal markersRelated markersTag holderZGB pivotable group tag holder
  • ZGB 15
    Item No.:
    1636530000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • ZGB 30
    Item No.:
    1611930000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • Terminal BlocksAccessoriesEnd platesW-Series2.5-10 mm²
  • WAP 16+35 WTW 2.5-10
    Item No.:
    1050100000
    Packaging unit:
    20 PC

    End and partition plate for terminals, dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • WAP 16+35 WTW 2.5-10 BL
    Item No.:
    1050180000
    Packaging unit:
    20 PC

    End and partition plate for terminals, blue, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • MarkersTerminal markersMultiCardWSWS 12/5Blank
  • WS 12/5 MC NE WS
    Item No.:
    1609860000
    Packaging unit:
    720 PC

    WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • ToolsScrewdriversSocket wrenchSocket wrench sets
  • TH-S 9-40
    Item No.:
    9008880000
    Packaging unit:
    1 PC

    socket wrenches

  • Terminal BlocksApplication rangePower feed-inAccessoriesCross-connectionsW-Series35 mm²
  • WQV 35/10
    Item No.:
    1053160000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, yellow, 112 A, Number of poles: 10, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9.85 mm

  • WQV 35/3
    Item No.:
    1055360000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 112 A, Number of poles: 3, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9.85 mm

  • WQV 35/2
    Item No.:
    1053060000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 138 A, Number of poles: 2, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9.85 mm

  • WQV 35/4
    Item No.:
    1055460000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 112 A, Number of poles: 4, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9.85 mm

  • MarkersTerminal markersMultiCardWADWAD 12Blank
  • WAD 12 MC NE WS
    Item No.:
    2445070000
    Packaging unit:
    32 PC

    Group markers, Cover, 36.2 x 11.9 mm, WDU 16, WDU 35, white

  • WAD 12 MC NE GE
    Item No.:
    2445080000
    Packaging unit:
    32 PC

    Group markers, Cover, 36.2 x 11.9 mm, WDU 16, WDU 35, yellow

  • Terminal BlocksApplication rangePower feed-inAccessoriesCross-connectionsW-SeriesMiscellaneousPEN bridges
  • WQB-PEN 35
    Item No.:
    1060100000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Silver grey, 135 A, Number of poles: 2, Pitch in mm (P): 16.00, Insulated: No, Width: 24.6 mm

  • MarkersTerminal markersRelated markersTag holderSchT group marker carrier
  • SCHT 7
    Item No.:
    0517960000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/1
    Item No.:
    1059000000
    Packaging unit:
    50 PC

    End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C

  • MarkersTerminal markersMultiCardWADWAD 12With lightning flash
  • WAD 12 MC B GE/SW
    Item No.:
    2445090000
    Packaging unit:
    32 PC

    Group markers, Cover, 36.2 x 11.9 mm, WDU 16, WDU 35, yellow

  • Terminal BlocksAccessoriesPartition platesW-Series
  • WTW EN
    Item No.:
    1058800000
    Packaging unit:
    20 PC

    Partition plate (terminal), dark beige, Height: 86 mm, Width: 3 mm, V-0, Wemid

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • MarkersTerminal markersMultiMarkWSWS 12/5
  • WS 12/5 MM WS
    Item No.:
    2007190000
    Packaging unit:
    800 PC

    WS, Terminal marker, 12 x 5 mm, Weidmueller, white