WIL-LWXXXX-6500D024-555SXX0.3BM12GXXXX

LED module, 6500K, White, Width: 555 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: M12

Item No. 2535850000

Approvals

Approvals
ROHS
UL File Number Search
Certificate no. (cULus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP
EPREL Registration number

Cable technical specifications

Cable Material
Sheathing colour
Housing main material
Cable length
Core cross-section

Connection data

LED Modul is attachable
Version
Number of poles
Coding
Connection thread
Tightening torque
Wiring

Electric data

Rated voltage
Rated current
Power
Dimmable

General technical data

Electronic equipment on rolling stock
Recommended class according to UL for use of an power supply
Shape of the LED module
Type of connection
Number of LEDs
Light colour (CCT)
Luminosity
Light current
Emitting angle
Illumination level
Operating life
Type of mounting
Drill hole spacing
Impact resistance
Protection degree
Efficiency class (according to EU Directive No. 874/2012)

Material data

Material of LED cover
Housing main material
Threaded ring material
Material of end caps

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0