Egenskaber
Order No. | 3138100000 |
Type | WIL-VRGBW-FPPF-XXXX-X600-X |
Depth | 10 mm |
Depth (inches) | 0,394 inch |
Height | 10 mm |
Height (inches) | 0,394 inch |
Width | 600 mm |
Width (inches) | 23,622 inch |
Length | 1.000 mm |
Length (inches) | 39,37 inch |
Operating temperature | -20 - 50°C |
Cable Material | PUR |
Sheathing colour | black |
Housing main material | Aluminium |
Cable length | 3 m |
Connection thread | without |
Power | 3.7 W |
Dimmable | Yes |
Shape of the LED module | Rectangular |
Operating life | 60.000 h |
Protection degree | IP67 |
Housing main material | Aluminium |
Encapsulation compound | PUR V0 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
ETIM 8.0 | EC000996 |
ETIM 9.0 | EC000996 |
ECLASS 9.1 | 27-11-06-35 |
ECLASS 10.0 | 27-11-06-35 |
ECLASS 11.0 | 27-11-06-35 |
ECLASS 12.0 | 27-11-06-35 |
ECLASS 13.0 | 27-11-06-35 |
ECLASS 14.0 | 27-11-06-35 |