Properties
Version | Automatic machines |
Order No. | 2816430000 |
Type | WIRE PROCESSING CENTER FEEDER 115V |
GTIN (EAN) | 4064675312932 |
Qty. | 1 items |
Depth | 750 mm |
Depth (inches) | 29.527 inch |
Height | 1,800 mm |
Height (inches) | 70.866 inch |
Width | 1,100 mm |
Width (inches) | 43.307 inch |
Net weight | 30,000 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002224 |
ETIM 7.0 | EC011808 |
ETIM 8.0 | EC011808 |
ETIM 9.0 | EC011808 |
ECLASS 9.0 | 17-13-01-90 |
ECLASS 9.1 | 17-13-01-90 |
ECLASS 10.0 | 17-13-01-90 |
ECLASS 11.0 | 17-13-01-90 |
ECLASS 12.0 | 17-13-01-90 |
ECLASS 13.0 | 17-13-01-90 |
ECLASS 14.0 | 17-13-01-90 |
ROHS | Conform |