Properties
Version | Cover hood (terminal), Wemid |
Order No. | 2503330000 |
Type | WPDPC X30 GY |
GTIN (EAN) | 4050118533323 |
Qty. | 54 items |
Depth | 31 mm |
Depth (inches) | 1.22 inch |
Height | 21.85 mm |
Height (inches) | 0.86 inch |
Width | 15.6 mm |
Width (inches) | 0.614 inch |
Net weight | 1.5 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | Light Grey |
UL 94 flammability rating | V-0 |
End cover plate required | No |
Levels cross-connected internally | No |
Explosion-tested version | No |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_39845) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2503330000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2503330000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2502590000Packaging unit:5 PC
Potential distributor terminal, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2502610000Packaging unit:5 PC
Potential distributor terminal, Screw connection, brown, 50 mm², 150 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2502530000Packaging unit:9 PC
Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2502600000Packaging unit:5 PC
Potential distributor terminal, Screw connection, green, 50 mm², 150 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2502580000Packaging unit:5 PC
Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2502620000Packaging unit:3 PC
Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2874530000Packaging unit:3 PC
Potential distributor terminal, Screw connection, Light Grey, blue, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
-
Item No.:2874550000Packaging unit:3 PC
Potential distributor terminal, Screw connection, Light Grey, green, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
-
Item No.:2874540000Packaging unit:3 PC
Potential distributor terminal, Screw connection, Light Grey, brown, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
-
Item No.:2502560000Packaging unit:9 PC
Potential distributor terminal, Screw connection, brown, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2874520000Packaging unit:3 PC
Potential distributor terminal, Screw connection, black, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
-
Item No.:2502950000Packaging unit:5 PC
Potential distributor terminal, Screw connection, black, 50 mm², 150 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2502640000Packaging unit:3 PC
Potential distributor terminal, Screw connection, blue, green, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2502570000Packaging unit:9 PC
Potential distributor terminal, Screw connection, black, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2874510000Packaging unit:3 PC
Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
-
Item No.:2935040000Packaging unit:24 PC
Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 10, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2502540000Packaging unit:9 PC
Potential distributor terminal, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2502650000Packaging unit:3 PC
Potential distributor terminal, Screw connection, brown, black, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2502550000Packaging unit:9 PC
Potential distributor terminal, Screw connection, green, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid