Properties
Version | Cross-connector (terminal), when screwed in, Silver grey, 24 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: No, Width: 6 mm |
Order No. | 1056600000 |
Type | WQL 2/WDU10-2.5 |
GTIN (EAN) | 4008190061449 |
Qty. | 100 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 13.9 mm |
Height (inches) | 0.547 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 0.6 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | tinned copper |
Colour | Silver grey |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Number of cross-connected terminals | 2 |
Rated current, multi-pole | 24 A |
Type | Cross-connector |
Pitch in mm (P) | 8 mm |
Installation advice | Direct mounting |
Number of poles | 2 |
Rated current | 24 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60012) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1056600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1056600000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |