Properties
Version | Cross-connector (terminal), when screwed in, yellow, 41 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 7.6 mm |
Order No. | 1057260000 |
Type | WQV 4/7 |
GTIN (EAN) | 4008190092139 |
Qty. | 10 items |
Depth | 18 mm |
Depth (inches) | 0.709 inch |
Height | 41.1 mm |
Height (inches) | 1.618 inch |
Width | 7.6 mm |
Width (inches) | 0.299 inch |
Net weight | 8.4 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | yellow |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 7 |
Rated current, 2-pole | 41 A |
Rated current, multi-pole | 41 A |
Tightening torque range for fixing screw | 0.5...1.0 Nm |
Type | Cross-connector |
Pitch in mm (P) | 6.1 mm |
Installation advice | Direct mounting |
Number of poles | 7 |
Rated current | 41 A |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224211) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1057260000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1057260000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1057260000&norm=0) |
User Documentation |
[Beipackzettel_WQV.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35346)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |