Properties
Version | Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM |
Order No. | 1444210000 |
Type | WSI 25/2 CC/LED |
GTIN (EAN) | 4050118249293 |
Qty. | 6 items |
Depth | 58 mm |
Depth (inches) | 2.283 inch |
Height | 81 mm |
Height (inches) | 3.189 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Net weight | 104 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66/6 |
Colour | dark beige |
UL 94 flammability rating | V-0 |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Wire connection cross section, finely stranded, two clampable wires, min. | 0.75 mm² |
Wire cross-section, finely stranded, two clampable wires, max. | 10 mm² |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Clampable conductor |
|
Number of connections | 4 |
Stripping length | 11 mm |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 4 |
Wire connection cross section AWG, min. | AWG 18 |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 25 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 1.5 mm² |
Wire connection cross-section, solid core, max. | 25 mm² |
Wire connection cross-section, solid core, min. | 1.5 mm² |
Certificate No. (CSA) | 238018-1868186 |
Wire cross section max. (CSA) | 3 AWG |
Wire cross section min. (CSA) | 18 AWG |
Cartridge fuse | max. 3W for gG/gL max. 1.2W for aM |
Fuse holder (cartridge holder) | Pivoting |
Rail | TS 35 |
Wire connection cross section AWG, max. | AWG 4 |
Wire connection cross section AWG, min. | AWG 18 |
Rated cross-section | 25 mm² |
Rated voltage | 690 V |
Rated voltage to adjoining terminal | 690 V |
Rated DC voltage | 690 V |
Rated current | 32 A |
Current at maximum wires | 32 A |
Volume resistance according to IEC 60947-7-x | 0.32 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 3.23 W |
Pollution severity | 3 |
Product information | The voltage depends on the selected fuse element or the selected indicator light |
Approval/Certificate/Document of Conformity |
[CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_68093)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284530) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61781) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1444210000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1444210000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000899 |
ETIM 7.0 | EC000899 |
ETIM 8.0 | EC000899 |
ETIM 9.0 | EC000899 |
ECLASS 9.0 | 27-14-11-16 |
ECLASS 9.1 | 27-14-11-16 |
ECLASS 10.0 | 27-14-11-16 |
ECLASS 11.0 | 27-14-11-16 |
ECLASS 12.0 | 27-14-11-16 |
ECLASS 13.0 | 27-25-01-13 |
ECLASS 14.0 | 27-25-01-13 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E175322 |
Accessories
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C
-
Item No.:1859200000Packaging unit:50 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1061210000Packaging unit:50 PC
End bracket, black, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1479000000Packaging unit:50 PC
End bracket, black, TS 35, V-0, Wemid, Width: 8 mm, 130 °C
-
Item No.:1250090000Packaging unit:250 PC
MultiFit, Terminal marker, 5 x 12 mm, Pitch in mm (P): 5.00 Phoenix, white
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
-
-
-
Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
MarkersTerminal markersMultiCardMultiFitMF 5/...Blank
MarkersDevice markersMultiCardESGESG 6/15Blank
MarkersTerminal markersRelated markersTag holderMarker holder
Terminal BlocksAccessoriesEnd bracketsTS 35Z-Series