Properties
Version | Z-series, End plate, Partition plate |
Order No. | 1720980000 |
Type | ZAP/TW ZDUA OR |
GTIN (EAN) | 4008190376574 |
Qty. | 50 items |
Depth | 24.6 mm |
Depth (inches) | 0.969 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 1.36 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 |
Continuous operating temp., max. | 120 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Version | End and intermediate plate |
Installation advice | Direct mounting |
Snap-on | Yes |
Installation advice | Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63088) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1720980000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1720980000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1720950000Packaging unit:100 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
-
Item No.:1720920000Packaging unit:100 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1720930000Packaging unit:100 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, blue
-
Item No.:1720940000Packaging unit:100 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, orange
Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesMini-modular terminal blocks for enclosure wiringModular PE terminal blocks1-tier2.5 mm²
Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesMini-modular terminal blocks for enclosure wiringFeed-through terminal blocks1-tier2.5 mm²