FieldPower® PROtop 1-phase assembly kit
PROtop power supplies offer a wide range of functions with many advantages.
These include high energy efficiency, outstanding power reserves, high reliability and optional communication capability. PROtop also supports direct parallel connection with load balancing. With the possibility of integrating our PROtop power supplies into the FieldPower® system, the entire range of functions becomes available in the field – with all the advantages of the FieldPower® modular system.
- 
		Tuotteen tunnus:8000044515VPE:1 PCFieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC 
- 
		Tuotteen tunnus:8000044520VPE:1 PCFieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC 
- 
		Tuotteen tunnus:8000044517VPE:1 PCFieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC 
- 
		Tuotteen tunnus:8000051702VPE:1 PCFieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC 
- 
		Tuotteen tunnus:8000051770VPE:1 PCFieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC