CH20M BUS - Bus printed circuit board
The integrated rail bus for the modular electronics housing system
When supplying, connecting or distributing within modular applications, the rail bus can replace the tedious individual wiring process with a flexible and uninterrupted system-wide solution.
The system bus is securely integrated within the 35-mm standard mounting rail. The SMD-bus contact block can be reflow-soldered so that it can be completely automatically processed during the component assembly. The resistant, gold-plated contact surfaces ensure a permanent and reliable contact for all housing widths.
When supplying, connecting or distributing within modular applications, the rail bus can replace the tedious individual wiring process with a flexible and uninterrupted system-wide solution.
The system bus is securely integrated within the 35-mm standard mounting rail. The SMD-bus contact block can be reflow-soldered so that it can be completely automatically processed during the component assembly. The resistant, gold-plated contact surfaces ensure a permanent and reliable contact for all housing widths.
- Unlimited scalability The integrated connection solution covers all system widths: from the 6-mm slice to the 67-mm large-area housing.
- Easy to service during installation It's easy to replace a module, even in existing modules groups – without any influence on the neighbouring modules.
- Universal integration The uninterrupted system bus is securely integrated within the 35-mm standard mounting rail.
- Maximum availability Five fully-galvanized and partially gold-plated twin-arched contacts are used to establish a permanent contact to the rail bus. THR solder flanges ensure that the connection to the circuit board is stable.
-
Item No.:1248230000Unidad de embalaje:10 PC
Mounting rail bus system, Bus circuit board, OMNIMATE Housing - series CH20M, Width: 500 mm
-
N.º de artículo:1248220000Unidad de embalaje:10 PC
Mounting rail bus system, Bus circuit board, OMNIMATE Housing - series CH20M, Width: 250 mm
-
N.º de artículo:1248240000Unidad de embalaje:5 PC
Mounting rail bus system, Bus circuit board, OMNIMATE Housing - series CH20M, Width: 750 mm
Added to Your Shopping Cart