Brass cable glands Ex e/d - Klippon® KDSU

The KDSU features a special ring in the shape of a truncated cone. The ring enables connections between single-wire-armoured and metal-foil-armoured cables and braided-armoured lines. This ensure a conductive connection between the cable and the cable gland. It is also possible to connect non-armoured cables and lines. In addition, the KDSU comes with two separate seals which provide sealing for the outer and inner parts of the cable insulation. The cable armouring is located between the inner and outer insulation. When the cable gland is ordered together with a neoprene seal, the seal allows temperatures from -35°C to +90°C. When using a silicone seal, a temperature range of -60°C to +180°C is possible. The O-ring and the cable gland included in the delivery are made from the same material. When using both sealing materials, IP66 or IP68 protection at a depth of 25 metres under water (a pressure of 2.5 bar) is guaranteed. The KDSU is permitted for use with pressure-resistant Ex d encapsulations and increased safety Ex e. Besides the mechanical protective function offered for cables and lines, this can also be used for EMC applications.
Brass cable glands Ex e/d - Klippon® KDSU