Base
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
-
Produkt ID:1081550000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Counter frame, Clamping yoke connection, , Size of cable entries: none
-
Produkt ID:2488560000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Bulkhead housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: none
-
Produkt ID:1202100000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Bulkhead housing, End-locking clamp, lower side, Standard, Size of cable entries: none
-
Produkt ID:1202500000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Bulkhead housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: none
-
Produkt ID:1019870000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Bulkhead housing, End-locking clamp, lower side, Standard, Size of cable entries: none
-
Produkt ID:1665200000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Cover for lower part of housing, End-locking clamp, lower side, Standard, Size of cable entries: none
-
Produkt ID:1021330000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Coupling housing, End-locking clamp, lower side, Standard, Size of cable entries: 1*M25
-
Produkt ID:1653230000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Coupling housing, End-locking clamp, lower side, high, Size of cable entries: PG 21
-
Produkt ID:1653200000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Coupling housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16
-
Produkt ID:2828520000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Coupling housing, End-locking clamp, lower side, high, Size of cable entries: M 25
-
Produkt ID:1900460000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 20
-
Produkt ID:1900360000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 20
-
Produkt ID:1788140000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 20
-
Référence produit:2637080000販売単位:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Base housing, End-locking clamp, lower side, , without cover, Size of cable entries: M 20
-
Produkt ID:1788170000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 20
-
Produkt ID:1900480000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 25
-
Produkt ID:1900380000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 25
-
Produkt ID:1900880000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Base housing, End-locking clamp, lower side, high, without cover, Size of cable entries: M 25
-
Produkt ID:1900820000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Base housing, End-locking clamp, lower side, high, with cover, Size of cable entries: M 25
-
Produkt ID:1788130000Pakningsenhed:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 25