Base
Plastic enclosures are particularly suitable for applications where the resistance of metals is not sufficient. In addition, the enclosures shown here are lighter and slightly cheaper than standard aluminum enclosures. It can therefore make sense to use plastic enclosures in applications where the materials do not need to be as robust. The tightness is still IP65.
-
N. articolo:3164430000Confezione:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, in plugged condition, Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 32, M 40
-
항목 번호:3164440000패키징 단위:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, in plugged condition, Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: 2*M32, M 32, M 40
-
항목 번호:3107140000패키징 단위:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, in plugged condition, Bulkhead housing, Side-locking clamp on lower side, Standard, Size of cable entries: none
Added to Your Shopping Cart