12-30 V DC
The S-series, available as compact standard and premium lights. The simple M8 connection technology enables plug-and-play as well as the ability for multiple luminaires to be mounted in a row. The light colors of 5.700K or 6.500K can also be smoothly dimmed. Thanks to full encapsulation of the premium variant, the S series offers a high level of tightness and additional protection against ingress of solid foreign bodies ≥ 1.0mm (IP69). In addition to their flat installation height of 18mm, this enables their use in machine interiors.
-
Produkt ID:2900110000Pakningsenhed:1 PC
LED module, 6500K, Cold white, Width: 280 mm, IP69K, Pin connector, Connection thread: M8
-
Produkt ID:2900170000Pakningsenhed:1 PC
LED module, 6500K, Cold white, Width: 280 mm, IP69K, Pin connector, Socket connector, Connection thread: M8 / M8
Added to Your Shopping Cart