Size 1
PUSH IN connection technology is a direct plug-in technology. The pre-treated conductor can be plugged directly into the conductor connection level without additional aids.
Number of poles: 4 - 48
Rated current: 10 A
Rated voltage 400 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
PUSH IN technology
Number of poles: 4 - 48
Rated current: 10 A
Rated voltage 400 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
PUSH IN technology
-
Produkt ID:2985550000Pakningsenhed:1 PC
, Female, 400 V, 10 A, Number of poles: 3, PUSH IN with actuator, Installation size: 1
-
Produkt ID:2985540000Pakningsenhed:1 PC
, Male, 400 V, 10 A, Number of poles: 3, PUSH IN with actuator, Installation size: 1
-
Produkt ID:2985440000Pakningsenhed:1 PC
, Female, 400 V, 10 A, Number of poles: 4, PUSH IN with actuator, Installation size: 1
-
№ продукта:2985430000Ambalaj birimi:1 PC
, Male, 400 V, 10 A, Number of poles: 4, PUSH IN with actuator, Installation size: 1
Added to Your Shopping Cart