Hood, Cable Entry sideways
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
- 
		Product ID:1788100000VPE:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 20
 - 
		Product ID:1788090000VPE:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25
 - 
		Product ID:1787480000VPE:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 25
 - 
		Product ID:1787470000VPE:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 32
 - 
		Product ID:1670530000VPE:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 13.5
 - 
		Product ID:1652520000VPE:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16
 - 
		Product ID:1652560000VPE:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 21
 - 
		Product ID:1652580000VPE:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 29