Single Pair Ethernet cord sets
Single pair Ethernet is a technology that only requires one pair of wires to transmit data and power.
The resulting benefits will make SPE the preferred network at the field level and beyond.
Advantages of Single Pair Ethernet
- Consistent: Single Pair Ethernet enables uniform Ethernet-based communication from the sensor to the cloud
- Future-proof: key technology for Industry 4.0 and IIoT
- Flexible: ranges of up to 1000 m and transmission properties of up to 1 Gbps enable use across applications
- Innovative: lighter, less space required, and reduced installation effort
-
Ürün No.:2726060020Ambalaj birimi:1 PC
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 pin contact - straight, T1-B, PVC, 2 m
-
Ürün No.:2726070020Ambalaj birimi:1 PC
Patch cable, M8 SPE ( IEC63171-5) - IP67 pin contact - straight, M8 SPE ( IEC63171-5) - IP67 pin contact - straight, T1-B, PVC, 2 m
-
Ürün No.:2726050020Ambalaj birimi:1 PC
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 2 m
-
Ürün No.:2726050050Ambalaj birimi:1 PC
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 5 m
-
Ürün No.:2726050100Ambalaj birimi:1 PC
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 10 m
-
Ürün No.:2726050150Ambalaj birimi:1 PC
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 15 m
-
Ürün No.:2726050200Ambalaj birimi:1 PC
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 20 m
-
Ürün No.:2726050400Ambalaj birimi:1 PC
Patch cable, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, T1-B, PVC, 40 m
-
Ürün No.:2725850010Ambalaj birimi:1 PC
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 1 m
-
Ürün No.:2725850020Ambalaj birimi:1 PC
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 2 m
-
Ürün No.:2725850030Ambalaj birimi:1 PC
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 3 m
-
Ürün No.:2725850050Ambalaj birimi:1 PC
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 5 m
-
Ürün No.:2725850100Ambalaj birimi:1 PC
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 10 m
-
Ürün No.:2725850150Ambalaj birimi:1 PC
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 15 m
-
Ürün No.:2725850400Ambalaj birimi:1 PC
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 40 m