Digital output modules
Digital output modules P- or N-switching; short-circuit-proof; up to 3-wire + FE
Digital output modules are available in the following variants: 4 DO, 8 DO with 2- and 3-wire technology, 16 DO with or without PLC interface connection. They are mainly used for the incorporation of decentralised actuators. All outputs are designed for DC-13 actuators acc. to DIN EN 60947-5-1 and IEC 61131-2 specifications. As with the digital input modules, frequencies of up to 1 kHz are possible. Protection of the outputs ensures maximum system safety. This consists of an automatic restart following a short-circuit. Clearly visible LEDs signal the status of the entire module as well as the status of individual channels.
In addition to the standard applications of the digital output modules, the range also includes special variants such as the 4RO-SSR module for rapidly switching applications. Fitted with solid state technology, 0.5 A is available here to each output. Furthermore, there is also the 4RO-CO relay module for power-intensive applications. It equipped with four CO contacts, optimised for a switching voltage of 255 V UC and designed for a switching current of 5 A.
The module electronics supply the connected actuators from the output current path (UOUT).
-
Ürün No.:1315220000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel
-
Ürün No.:1315230000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel, 2 A per channel
-
Ürün No.:2457250000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel
-
Ürün No.:1315240000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Output, 8-channel
-
Ürün No.:1315250000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Output, 16-channel
-
Ürün No.:1315270000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Output, PLC
-
Ürün No.:1509830000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Output, 8-channel
-
Ürün No.:1394420000Ambalaj birimi:1 PC
Remote I/O module, IP20, 4-channel, Digital signals, Output
-
Ürün No.:1315410000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel
-
Ürün No.:1315420000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel, 2 A per channel
-
Ürün No.:1315430000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Output, 8-channel
-
Ürün No.:1315440000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Output, 16-channel
-
Ürün No.:1315450000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Output, PLC
-
Ürün No.:1315550000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Output, Relay
-
Ürün No.:1315540000Ambalaj birimi:1 PC
Remote I/O module, IP20, Digital signals, Output, Relay