90°, latch down, THR, Multiport
The product range encompasses the following designs:
• 90°, lying (horizontal) and 180°, standing (vertical)
• latch up / latch down
• THT, THR or SMD soldering processes
• Wide range of different design types, also with integrated LEDs and shield contact tabs
• Performance category Cat. 3 to Cat. 6
• Packed either in a tray (TY) or on a roll (tape-on-reel, RL)
• Compatible with modular RJ45 connector according to ANSI / TIA-1096-A and IEC 60603
• Dielectric strength ≥1500 V AC RMS (2250 V AC peak value) according to IEEE 802.3
• Dielectric strength ≥1500 V AC (peak value) or ≥1500 V DC according to IEC 60603
Properties and advantages:
• Extended temperature range of –40°C to +85°C for maximum performance
• Reinforced gold layer (30µ“) for improved corrosion protection
• At least 0.3mm stand-off ensures a perfect soldering result
-
Ürün No.:2797020000Ambalaj birimi:60 PC
PCB plug-in connector, RJ45 jacks transformer, THT/THR solder connection, 90°, green, yellow, Number of poles: 10, Tray (manual assembly)