Smart lighting
It has a fully encapsulated aluminum housing, is IP67-rated, and is suitable for demanding environments.
Thanks to the WS2812B protocol, each LED diode can be individually controlled in terms of color, brightness, and function.
The light operates at a rated voltage of 5 V DC.
Its gap-free stackability makes it ideal for applications such as level indicators, area markings, or spot lighting.
-
Ürün No.:3138120000Ambalaj birimi:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
-
Ürün No.:3101680000Ambalaj birimi:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
-
Ürün No.:3101700000Ambalaj birimi:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
-
Ürün No.:3101690000Ambalaj birimi:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
-
Ürün No.:3201490000Ambalaj birimi:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
-
Ürün No.:3201470000Ambalaj birimi:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
-
Ürün No.:3201460000Ambalaj birimi:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
-
Ürün No.:3201480000Ambalaj birimi:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
-
Ürün No.:3201430000Ambalaj birimi:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
-
Ürün No.:3201440000Ambalaj birimi:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without
-
Ürün No.:3201450000Ambalaj birimi:1 PC
LED module, Input voltage: 5 V DC ± 10%, 5 V, IP67, Connection thread: without