FieldPower® PROtop 3-phase assembly kit
PROtop power supplies offer a wide range of functions with many advantages.
These include high energy efficiency, outstanding power reserves, high reliability and optional communication capability. PROtop also supports direct parallel connection with load balancing. With the possibility of integrating our PROtop power supplies into the FieldPower® system, the entire range of functions becomes available in the field – with all the advantages of the FieldPower® modular system.
-
Ürün No.:2887590000Ambalaj birimi:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC, PUSH IN
-
Ürün No.:2887640000Ambalaj birimi:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 2 x 20 A, 24 V, DC, PUSH IN
-
Ürün No.:2887580000Ambalaj birimi:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC, PUSH IN
-
Ürün No.:2887610000Ambalaj birimi:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, PUSH IN
-
Ürün No.:2887630000Ambalaj birimi:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC, PUSH IN
-
Ürün No.:2887650000Ambalaj birimi:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 2 x 10 A, 48 V, DC, PUSH IN
-
Ürün No.:2887620000Ambalaj birimi:1 PC
FieldPower® power supply unit, IP65, in complete state, 10A, 48 V, DC, PUSH IN
-
Ürün No.:2887600000Ambalaj birimi:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, PUSH IN