CLI T 12 mm
The CLI T sleeve is a high-quality, transparent sleeve for marking conductors and cables with cross-sections up to 75 mm². The CLI T sleeve is available in four lengths so that labelling with long character strings is possible. The transparent sleeve optimally protects the inlay tag against outside influences. As inlay tag the TM-I marker from the MultiCard and MultiMark portfolio be suitable.
- Wider cross-section range per sleeve
- A special flexible bellow profile ensures a wide application range
- Easy insertion of the TM-I tag into the sleeve pocket before or after connecting the conductor
- Available in five lengths
- Not suitable for labelling with P-Ink or STI pen
-
Ürün No.:1764270000Ambalaj birimi:100 PC
CableLine, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 8 - 16 mm
-
Ürün No.:1764190000Ambalaj birimi:200 PC
CableLine, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 2.5 - 5 mm
-
Ürün No.:1764230000Ambalaj birimi:100 PC
CableLine, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 4 - 10 mm
-
Ürün No.:1764060000Ambalaj birimi:200 PC
CableLine, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 1.3 - 3 mm
Added to Your Shopping Cart