Base
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
-
Ürün No.:1967910000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, Bulkhead housing, Side-locking clamp on upper side, Standard, Size of cable entries: none
-
Ürün No.:1213300000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, Bulkhead housing, Side-locking clamp on upper side, Standard, with cover, Size of cable entries: none
-
Ürün No.:1904400000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, Base housing, Side-locking clamp on upper side, high, with cover, Size of cable entries: M 32
-
Ürün No.:1786920000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, Base housing, Side-locking clamp on upper side, high, with cover, Size of cable entries: M 32
-
Ürün No.:1662180000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, Base housing, Side-locking clamp on upper side, Standard, with cover, Size of cable entries: PG 21
-
Ürün No.:1662280000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, Base housing, Side-locking clamp on upper side, high, with cover, Size of cable entries: PG 29
-
Ürün No.:1009100000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, Cover for lower part of housing, Side-locking clamp on upper side, Standard, Size of cable entries: none