Strain gauge module
2-channel module for u-remote load cell analysis
Measuring bridges in the form of strain gauges are used to measure weight, torque or oscillation. Fast or exact measurements are often required here, for
example when it comes to determining computational data.
The strain gauge module from u-remote provides an accuracy of up to 0.01%
with two 24-bit resolution channels. Calibration and gauging enable industrial
applications. A tare function can be triggered per channel, processes are
optimised and costs reduced. The Calibration by an independent body can be
performed easily via the u-remote web server. User-friendly calibration via the web
server has a password protection as well as documentation functionality in order
to secure settings.
The u-remote strain gauge module enables the parallel analysis of measurement
data from up to four load cells on a single channel.
-
Ürün No.:1990070000Ambalaj birimi:1 PC
Remote I/O module, IP20, Analog signals, Input, PUSH IN connection