Individual components
Relay modules with forcibly guided contacts
Relays with forcibly guided contacts have a 99 % diagnostics coverage and an excellent reputation for use in safety systems. The contacts interlock mechanically with each other in order to ensure a synchronous switching status of both contacts. This guarantees that the alert contact will maintain the same switching status in the event of an error (for example, if the working contact welds from an overload). The controller (or safety controller) detects the alert contact and then compares the set values and actual values. If a difference occurs, measures can then be taken to protect equipment and human life.
Relays with forcibly guided contacts have a 99 % diagnostics coverage and an excellent reputation for use in safety systems. The contacts interlock mechanically with each other in order to ensure a synchronous switching status of both contacts. This guarantees that the alert contact will maintain the same switching status in the event of an error (for example, if the working contact welds from an overload). The controller (or safety controller) detects the alert contact and then compares the set values and actual values. If a difference occurs, measures can then be taken to protect equipment and human life.
- 2 CO contacts with 6 A, forcibily guided according to EN 61810-3 type B
- Proven component in safety technology
- Diagnosis coverage of 99 %
-
Tuotteen tunnus:1218380000VPE:12 ks
RIDERSERIES FG, Relé s nuceně vedenými kontakty, Počet kontaktů: 2, CO kontakty nuceně vedené (EN 61810-3 typ B) AgCuNi, Jmenovité řídicí napětí: 24 V DC, Trvalý proud: 6 A, Zásuvné připojení Plug-in, Testovací tlačítko k dispozici: No
-
Tuotteen tunnus:8713720000VPE:10 ks
RIDERSERIES FG, LED modul s ochrannou diodou, Jmenovité řídicí napětí: 6…24 V DC, Zásuvné připojení Plug-in
-
Tuotteen tunnus:8690830000VPE:10 ks
RIDERSERIES FG, Reléová patice, Počet kontaktů: 2, CO contact, Šroubové připojení
-
Tuotteen tunnus:8783930000VPE:10 ks
RIDERSERIES FG, Reléová patice, Počet kontaktů: 2, CO contact, Připojení s kotevní svorkou
-
Added to Your Shopping Cart